Check Valves — High-Purity Welded Check Valves, CW Series
Valves available with these specifications:
- 1/4 to 1/2 in. (6 mm)
- –10°F (–23°C) to 400°F (204°C)
- 316 stainless steel
- 2065 psig (142 bar) to 3000 psig (206 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Check Valves — High-Purity Welded Check Valves, CW Series — 固定压力
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6L-CW4FR4 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)内螺纹 VCR 6L-CW4FR4-P 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)内螺纹 VCR 6L-CW4FR4-VR4 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR 6L-CW4FR4VR4-P 316L 不锈钢 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 整体式外螺纹 VCR 6L-CW4S4 316L 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 6L-CW4VR4-EP 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR 6L-CW4VR4 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR 6L-CW4VR4-P 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR 6L-CW4VR4-PX 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR 6L-CW4VR8 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 6L-CW4VR8-P 316L 不锈钢 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR 6LV-CW4BW4 316L VAR 1/4 in. 卡套管对接焊接 1/4 in. 卡套管对接焊接 6LV-CW4BW4-EP 316L VAR 1/4 in. 卡套管对接焊接 1/4 in. 卡套管对接焊接 6LV-CW4BW4-P 316L VAR 1/4 in. 卡套管对接焊接 1/4 in. 卡套管对接焊接 6L-CW4VR4-NE 316L 不锈钢 1/4 in. 整体式外螺纹 VCR 1/4 in. 整体式外螺纹 VCR
Product Availability by Store Location
Hours