text.skipToContent text.skipToNavigation
柔性卡套管

世伟洛克® 柔性卡套管

世伟洛克柔性卡套管可在需要透明性、化学相容性和/或在高温或低压下的弹性的应用场合安全、可靠地输送流体。

查看柔性卡套管

耐化学性 PFA 柔性卡套管设计用于在低压应用场合(最高 275 psig (18.9 bar))与世伟洛克 PFA 卡套管接头和世伟洛克金属卡套管接头配合使用。卡套管的半透明性可提高系统流体的可见性,而光滑的内壁则实现了流量控制和滤水性。

世伟洛克 LT 系列乙烯卡套管柔软、柔韧且透明,由光滑内孔的聚氯乙烯 (PVC) 材料制成,适用于需要系统透明性的各种实验室化学品和应用(最高40 psig (2.7 bar))。厚壁卡套管有 1/4 和 3/8 in. 尺寸可供选择,适合于真空工况应用。LT 系列卡套管可与世伟洛克卡套管接头和金属插件一起使用。HC 系列端接和散装卡套管可用于软质塑料或橡胶卡套管的现场装配。

是否需要柔性卡套管选型方面的帮助?

联系当地专家

柔性卡套管类别

PFA 柔性卡套管

PFA 柔性卡套管

耐化学品的半透明 PFA 柔性卡套管通常用于需要化学相容性的场合。

乙烯卡套管,LT 系列

乙烯卡套管,LT 系列

通用透明乙烯基柔性卡套管适用于需要系统透明度的应用场合,尺寸从 1/8 到 1/2 in. 不等。

端接

端接

用于柔性卡套管的世伟洛克®端接尺寸从 1/8 到 1 in. 不等,使其易于安装。

金属软管, FZ 和 FN 系列

金属软管, FZ 和 FN 系列

探索专为满足不希望出现渗透的高温真空或低压应用而设计的金属卡套管选项。

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

This process may take several minutes. Please be patient and remain on the page.