text.skipToContent text.skipToNavigation
pressure reducing regulators dome loaded

Swagelok® Pressure-Reducing Regulators, Dome-Loaded

General Industrial (SGRD Series) and High Sensitivity (SHRD Series) pressure-reducing, dome-loaded regulators are suitable for a wide variety of industrial applications where manual or remote operation of the regulator and accurate set pressure control is desired.

Get Help Selecting Process Regulators

SGRD and SHRD series regulators are engineered for durability in demanding environments. Their bodies are constructed from 316L stainless steel, enhancing corrosion resistance and longevity. These regulators feature internal seals available in various materials, providing improved compatibility with a wide range of chemicals and pressure conditions.

Pressure-reducing, dome-loaded regulators offer superior performance in maintaining stable outlet pressures. By utilizing a pressure dome instead of a set spring for control, these regulators effectively minimize droop. This design ensures consistent outlet pressures, regardless of fluctuations in inlet pressure or flow variations.

SGRD and SHRD Series Features

  • Balanced poppet
  • Diaphragm sensing
  • Non-venting
  • Pilot regulator control

Customizable Features

  • External feedback to pilot
  • Differential pressure pilot (SGRD Series)
  • Dual stage pilot (SGRD Series)
  • Antitamper / factory set pilot handle
  • NACE MR0175/ISO 15156

Learn About Types of Regulators

General Industrial Pressure-Reducing, Dome-Loaded Regulators (SGRD Series)

Specifications

Body Size Maximum Inlet Pressure psig (bar)Maximum Outlet Pressure psig (bar)Adjustable Pressure Range psig (bar)Sensing Type psig (bar)Temperature Range °F (°C)Flow Coefficient (Cv) Minimum Weight lb (kg)
126000 (413)6000 (413)5 to 6000 (0.3 to 413)Diaphragm: 5 to 6000 (0.3 to 413)–49 to 356°
(–45 to 180°)
2.3 9.7 (4.4)
164.826.5 (12.0)
2410.727.6 (12.5)

High Sensitivity Pressure-Reducing, Dome-Loaded Regulators (SHRD Series)

Specifications

Body Size Maximum Inlet Pressure psig (bar)Maximum Outlet Pressure psig (bar)Adjustable Pressure Range psig (bar)Sensing Type psig (bar)Temperature Range °F (°C)Flow Coefficient (Cv) Minimum Weight lb (kg)
12250 (17.2)250 (17.2)1 to 250 (0.07 to 17.2)Diaphragm: 1 to 250 (0.07 to 17.2) –49 to 356°
(–45 to 180°)
2.3 9.7 (4.4)
164.826.5 (12.0)
2410.727.6 (12.5)

Speak to Regulator Specialists

Pressure-Reducing, Dome-Loaded Process Regulators Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow curve generator for regulators

Need Help Selecting the Right Regulators?

Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.

Find the Right Regulator

世伟洛克为您精心准备的产品、服务和解决方案

调压阀的供压效应
管理调压阀的供压效应 (SPE)

供压效应也称依赖性,是指调压阀中的进口压力变化与出口压力变化之间互为反比关系。了解如何根据世伟洛克的建议管理调压阀中的这种现象。

世伟洛克 RHPS 系列调压阀
全面的测试如何确保可靠的调压阀性能

您是否想知道设计用于在极端条件下运行的产品需要接受哪些测试?跟随用于零度以下环境的RHPS系列工业调压阀的开发之旅,让我们来看看实验室的情况。

展示压力衰减的流量曲线图
如何使调压阀流量曲线更平稳以减少压力衰减

压力衰减是每个减压阀都难以避免的问题。了解如何利用各种圆顶加载调压阀配置,尽可能地减少压力衰减并使调压阀流量曲线更平直。

用于降低延时的调压阀
如何使用调压阀来降低分析仪器系统中的延时

在分析系统中,延时常常被低估或误解。降低这种延时的一种方法是使用压力控制调压阀。了解如何通过这些技巧来管理分析系统的延时。

请稍候几分钟,不要关闭此页面