焊接系统 — 焊接设备
可提供以下规格的焊接系统:
- 最高 200 A 峰值输出能力
- 易于使用的多语种彩色触摸屏
- 可靠、稳定的轨道气体钨极氩弧焊电源
- 集成式质量流量控制器可自动控制外径保护气体流量
- 重约 50 lb (23 kg)
Your local authorized Swagelok sales and service center may have additional options.
-
焊接设备 — 中心规
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5CG 5 系列 - -
焊接设备 — 钨电极
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-C.040-.405-P - - CWS-C.040-.605-P - - CWS-C.040-.705-P - - CWS-C.062-.855-P - - CWS-C.062-1.630-P - - SWS-C.040-.460-.012-P - - CWS-C.040-.281-P - - CWS-C.040-.325-P - - CWS-C.062-1.105-P - - CWS-C.062-1.380-P - - CWS-C.040-.450-P - - CWS-C.040-.555-P - - -
Welding Equipment — 压力通风系统
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5PLEN 5 系列 - -
Welding Equipment — 热敏打印纸
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-DRP-PAPER - - -
Welding Equipment — 焊头适配接头电缆
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeSWS-M200-WH-ADPTR - -
Product Availability by Store Location
Hours