Swagelok® Tubing and Tube Accessories
Find reliable tubing options with the material properties needed for your application. Achieve leak-tight performance and make sure your system is built to last with tubing accessories that help you cut, bend, deburr, and support tubing.
View Tubing and Tube AccessoriesSwagelok offers tubing in a variety of materials and configurations to meet the needs of practically any industry or application requiring reliable fluid transfer via small-bore lines. Tubing offers a variety of advantages over piping in certain industrial fluid system applications, but choosing the right tubing is only the first step to building a high-performing fluid system. You need to ensure that tubing is properly:
- Prepared, having been evenly cut and deburred to avoid flow issues and leak potential
- Bent to avoid tube damage as you use bends to minimize the number of necessary connections
- Supported to avoid vibration-related problems during operation
To help you get the best performance from your fluid systems, we provide dependable tubing support systems and tube cutting, tube preparation, tube bending, and swaging tools. Learn more about the importance of these tools in our “Five Essential Fluid System Tools Every Professional Needs” article.
Have questions about metal tubing or tube-related accessories?
Tubing and Tube Accessory Categories

Support System
Explore clamp supports, weld plates, and other support systems for mounting tubing and pipe.

Tube Cutting and Preparation
Explore tube cutters, tube sawing guides, cutting wheel screws, cutting wheels, deburring tools, and deburring knives.
Tubing and Tube Accessories Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
特点:世伟洛克® 大容量预装装置 (HVSU) 的设计可将世伟洛克螺母和卡套轻松地预装到不锈钢卡套管上。气动电子控制式半自动装置使用传感器来启动和停止程序,以获得一致的预装效果。
特点:卡套管尺寸 1/8 至 4 1/2 in. 和 3 至 114.3 mm; 最大壁厚 0.118 in. 或 3 mm; 便携而轻便的设计有利于移动且易于操作;有绳和无绳刀具
316 / 316L 和 304 / 304L 不锈钢; 标准仪表系统用卡套管; 1/8 至 2 in. 和 3 至 25 mm 尺寸; 标记指示尺寸、材料、规格和炉号
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
316L 不锈钢; 超高纯、同轴、经化学清洁和钝化的以及热电偶清洁卡套管; 端头可进行轨道焊接; 1/8 至 2 in. 和 6 至 18 mm 尺寸; 标记指示尺寸、材料、规格和炉号
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
Jacketed and insulated tubing is available in 316/316L stainless steel (seamless and welded) and copper to protect against corrosion and wear or reduce heat loss.
Electric-traced and light and heavy steam-traced bundled tubing provide reliable process temperatures in 316/316L stainless steel (seamless and welded), copper, and PFA.
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5

Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You

How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.