世伟洛克®弯管机
世伟洛克弯管机设计用于在各种应用中精确高效地进行弯管。它们可提供一致、高质量的弯管,减少安装时间和工作量。这些弯管机是仪器、工艺和控制系统的理想之选,可确保精度和可靠性,提高整个系统的性能和使用寿命。
查看所有弯管机世伟洛克弯管机是实现精确、高质量弯管的关键,这对功能系统设计至关重要。这些弯管机的设计可尽可能地减少弯管过程中的起皱和损坏,从而确保卡套管的完整性。世伟洛克提供各种弯管机以满足不同需求:
- 电动弯管机:自动弯管机,适用于外径 1 至 2 inches 和 25 至 50 mm 的卡套管。
- 台式弯管机:轻质铝结构,适用于外径为 1/4 至 1 1/4 inches 和 6 至 30 mm 的卡套管。
- 手动弯管机:便携性强,配有弯模,可降低弯曲力和卡套管椭圆度,适用于外径为 1/8 至 1/2 inches 和 3 至 12 mm 的卡套管。
这些多功能工具非常适合用于各种应用,包括仪表、工艺和控制系统,可提供一致的高质量弯管,从而提高系统性能和使用寿命。
弯管机类别
弯管机目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.
See How the Hand Tube Bender WorksSwagelok Resources Curated for You
Essential Training in Fluid System Fundamentals
Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.