Cone and Thread Fittings — Couplings
Fittings available with these specifications:
- 1/4 to 1 in.
- 316 stainless steel
- Medium and high pressure
- Maximum 20 000 psig (1378 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Cone and Thread Fittings — Couplings — 90°弯头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeL9HF60 316 不锈钢 9/16 in. 内螺纹高压锥形和螺纹连接 9/16 in. 内螺纹高压锥形和螺纹连接 L9MF20 316 不锈钢 9/16 in. 内螺纹中压锥形和螺纹连接 9/16 in. 内螺纹中压锥形和螺纹连接 L6MF20 316 不锈钢 3/8 in. 内螺纹中压锥面螺纹 3/8 in. 内螺纹中压锥面螺纹 -
Cone and Thread Fittings — Couplings — 三通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeT9HF60 316 不锈钢 9/16 in. 内螺纹中压锥形和螺纹连接 9/16 in. 内螺纹中压锥形和螺纹连接 T4HF60 316 不锈钢 1/4 in. 内螺纹高压锥形和螺纹连接 1/4 in. 内螺纹高压锥形和螺纹连接 T4MF20 316 不锈钢 1/4 in. 内螺纹中压锥形和螺纹连接 1/4 in. 内螺纹中压锥形和螺纹连接 T6MF20 316 不锈钢 3/8 in. 内螺纹中压锥形和螺纹连接 3/8 in. 内螺纹中压锥形和螺纹连接 T9MF20 316 不锈钢 9/16 in. 内螺纹中压锥形和螺纹连接 9/16 in. 内螺纹中压锥形和螺纹连接 -
Cone and Thread Fittings — Couplings — 四通接头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeX6MF20 316 不锈钢 3/8 in. 内螺纹中压锥形和螺纹连接 3/8 in. 内螺纹中压锥形和螺纹连接
Product Availability by Store Location
Hours