隔膜密封阀 — 超高纯度高流量隔膜阀,DF 系列
可提供以下规格的阀门:
- 1/4 至 1/2 in.
- –10°F (–23°C) 至 150°F (65°C)
- 316L VIM-VAR 不锈钢
- 125 psig (8.6 bar) 至 300 psig (20.6 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
隔膜密封阀 — 超高纯度高流量隔膜阀,DF 系列 — 直通型,手动执行
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-DFFR8-P-GR 316L VAR 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR -
隔膜密封阀 — 超高纯度高流量隔膜阀,DF 系列 — 直通型,带执行机构
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-DFBW8-P-C 316L VAR 1/2 in. 卡套管对接焊接 1/2 in. 卡套管对接焊接 6LV-DFFR8-P-C 316L VAR 1/2 in. 面密封(金属垫片)内螺纹 VCR 1/2 in. 面密封(金属垫片)内螺纹 VCR 6LV-DFHFR4-P-C 316L VAR 1/4 in. 面密封(金属垫片)内螺纹 HVCR 1/4 in. 面密封(金属垫片)内螺纹 HVCR 6LV-DFMR8-P-C 316L VAR 1/2 in. 面密封(金属垫片)W/外螺纹螺母 1/2 in. 面密封(金属垫片)W/外螺纹螺母 6LV-DFHFR4-P-O 316L VAR 1/4 in. 面密封(金属垫片)内螺纹 HVCR 1/4 in. 面密封(金属垫片)内螺纹 HVCR 6LV-DFBW6-P-C 316L VAR 3/8 in. 卡套管对接焊接 3/8 in. 卡套管对接焊接
Product Availability by Store Location
Hours