Swagelok® Medium-Pressure Trunnion-Style Ball Valves (CTB Series)
Swagelok CTB series trunnion-style ball valves offer low-torque and quarter-turn operation in a compact design, providing positive shutoff in applications up to 20 000 psig (1378 bar).
Request CTB Series Valve InformationSwagelok® CTB series medium-pressure ball valves deliver reliable performance with cone and thread end connections. These trunnion-style ball valves feature an innovative direct-load design that seals consistently across a full range of pressures (up to 20 000 psig or 1378 bar), even if a system is depressurized and repressurized, enabling improved actuation of control systems. They also feature a stem seal design that maintains full pressure rating throughout the entire operating temperature range and a bottom-loaded stem design that eliminates stem blowout and enhances operator safety.
CTB series valves are available in two-way (bidirectional) or three-way (common-side or bottom-inlet port) configurations with flow coefficients ranging from 0.26 to 3.5. They also are available with an ISO 5211-compliant pneumatic actuator and materials selected in accordance with NACE MR0175/ISO 15156 for sour gas applications.
Two orifice sizes are available (6CTB, and 9CTB series) and end connection sizes range from 1/4 in. to 1 in. Mounting options include panel mounting using an optional panel nut, two bolts through a panel into the top of the valve body or bolting through body mounting holes with dual bolt patterns for OEM valve replacement. Find the right valve size for your application with our flow coefficient calculator.
Specifications
| Working Pressure | Up to 20 000 psig (1378 bar) |
| Temperature | 0 to 250°F (–17 to 121°C) |
| End Connections | Type: Cone and thread Size: 1/4 to 1 in. Configuration: On-off (two-way), switch/divert (three-way) Orifice Sizes: 0.209 in. (5.31 mm); 0.375 in. (9.52 mm) |
Need help with valve selection?
CTB Series Medium-Pressure Trunnion-Style Ball Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.
Use the Tool世伟洛克为您精心准备的产品、服务和解决方案
使用低泄漏阀门尽可能地降低逸散性泄漏的成本
逸散性泄漏问题在化工和炼油行业中日益受到关注。通过认证的低泄漏(Low-E) 阀可以保障您的设施和基本要求。在这篇文章中了解何为低泄漏、如何对其进行测试以及它们是如何帮助您的。
如何为您的工业流体系统选择合适的阀门
了解如何应用实用的 STAMPED 方法来选择适合您的工业流体或取样系统设计应用的阀门。
过程测量 – 仪表引压管线的优秀范例
如果您仅仅关注变送器,则可能很难发现过程仪表应用中的问题。了解如何通过世伟洛克的建议和优秀范例来解决过程仪表管路中的问题。
在分析仪表系统中保持具有代表性样品的窍门
在分析仪表系统内保持具有代表性的样品可能比较困难。通过世伟洛克的专家,可了解如何识别主要问题并规避样品代表性受影响造成的后果。