世伟洛克® M200 轨道焊接系统
工程项目建设需要焊接的一致性和高效性,世伟洛克 M200 轨道焊接系统通过简便的触摸屏操作即可实现精确稳定的控制。其为卡套管和公称管提供了具有成本效益且可靠的轨道钨极气体保护电弧焊 (GTAW)。
查看焊接系统设备设计和装配关键流体系统通常需要使用现代焊接系统。使用世伟洛克 M200 焊接系统,可以经济高效地轻松进行精确、一致、高质量的轨道钨极气体保护电弧焊 (GTAW)。该装置具有轻巧的便携式电源,支持多种焊缝配置,并提供多种焊头。
可用的工具和附件包括钨电极、中心规、夹箍、夹具、适配器电缆和热敏打印纸。世伟洛克轨道焊接系统还具有实时监控和记录功能,因此简化了文档编制以便于遵守行业规范。
世伟洛克还通过当地的销售与服务中心为您和您的团队提供轨道焊接培训。
是否对轨道焊接有疑问?
Welding System Categories
Fixtures and Collets
Find weld head fixtures, fixture blocks, tube collets, adapter inserts, and fixture side plates for accurate, repeatable results in a variety of weld configurations.
Power Supply
Learn about Swagelok® power supply, which enables reliable, consistent orbital gas tungsten arc welding.
Weld Heads
Explore our weld head selection, which can be performed on tubing with a range of outside diameters.
Welding Equipment
Browse a variety of welding equipment options, including thermal printer paper, tungsten electrodes, weld head adapter cables, and centering gauges.
焊接系统目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
特点:可用于范围从 1 1/2 至 4 in. 和 38.1 至 114.3 mm 的卡套管外径,以及 1 1/4 至 4 in. 和 42.2 至 114.3 mm 的公称管直径;通用于多种行业
世伟洛克为您精心准备的产品、服务和解决方案
新晋焊接人员的工具
日益加剧的焊工短缺影响着未来的全球制造业。自动轨道焊接可以帮助解决这一问题,但也需要适当的培训。了解轨道焊接课程的内容,对新晋人员进行培训。
工欲善其事,必先利其器:工厂设备的考虑因素
工厂操作员和技术人员必须随时准备着哪些工具和设备?从先进的轨道焊接系统到基本的卡套管去毛刺工具,每个连接均需必不可少的工具,因此,您应时刻做好准备。
借助训练有素的团队弥补制造技能的不足
随着员工逐渐接近退休年龄,制造商开始转向年轻一代来更新专业知识。了解如何建立有效的流体系统培训计划。
流体系统专业知识可提高实验室功能
了解世伟洛克的流体系统专业知识如何帮助渥太华大学在拥有加拿大唯一加速器质谱仪的高级研究中心改善其实验室功能。世伟洛克的轨道焊接培训有助于提高车间的焊接精度和生产效率。