text.skipToContent text.skipToNavigation

Valves

Valves available with these specifications:

  • 1/16 to 2 in. (3 to 25 mm)
  • –325°F (–200°C) to 1200°F (648°C)
  • 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
  • 50 psig (3.4 bar) to 60 000 psig (4134 bar)

Find optional seat and seal materials without Per- and Polyfluoroalkyl substances (PFAS).

Your local authorized Swagelok sales and service center may have additional options.

Filter By:
安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

⚠ 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

There are currently no available products.
This process may take several minutes. Please be patient and remain on the page.