波纹管密封阀 — 气动执行机构
可提供以下规格的阀门:
- 1/4 至 1/2 in. (6 mm)
- –40°F (–40°C) 至 400°F (204°C)
- 316 不锈钢
- 2400 psig (165 bar) 至 3500 psig (241 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
波纹管密封阀 — 气动执行机构 — 常闭
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8BK-1C-K10 - - - - - SS-4BK-1C-K10 - - - - - SS-BN8-C-K10 - - - - -
Product Availability by Store Location
Hours