text.skipToContent text.skipToNavigation

PTFE 和 PFA 内管软管 — PTFE 内管软管,光滑内孔

T series is a PTFE smooth-bore core hose with a 304 stainless steel braid promoting hose pressure containment, and optional 316L stainless steel or alloy 400 braids available. This hose is commonly used where chemical compatibility and permeation resistance is desired.

A size range of 1/4 through 1 inch, working pressures from vacuum to 3000 psig (206 bar), and a variety of end connections allow the T series hose to meet the needs of a range of systems. An optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom assemblies are available with other options including hose covers and tags.

Every T series hose assembly is pressure tested with water for 30 to 60 seconds at 1.5 times the working pressure to a requirement of no visible leakage at ambient temperature.

您当地的世伟洛克授权销售与服务中心可能有其他选项。

您的筛选条件:
  • 所有产品
  • PTFE 和 PFA 内管软管
  • 软管和柔性卡套管
清空所有筛选条件
筛选条件:
安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

⚠ 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

  • PTFE 和 PFA 内管软管 — PTFE 内管软管,光滑内孔 — T 系列 PTFE 软管

    PTFE 和 PFA 内管软管 — PTFE 内管软管,光滑内孔 — T 系列 PTFE 软管
    您当地的世伟洛克授权销售与服务中心可能有其他选项。
    联系我们
    零部件号
    阀体材料
    接头 1 尺寸
    接头 1 类型
    接头 2 尺寸
    接头 2 类型
请稍候几分钟,不要关闭此页面