Catalogs
卡套管接头和转换接头 — 备件和附件 — 间隙检测规
具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。
可检测卡套管接头和转换接头
可用于尺寸为 1/16 至 2 in. 和 2 至 50 mm 的卡套管, 首次安装后具有一致的可检测性, 易于拆开和重新紧固, 有各种材料和结构
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| MS-IG-100 | - | 1/16 in. | - | - | - | View Product |
| MS-IG-1010 | - | 5/8 in., 14 mm, 15 mm, 16 mm | - | - | - | View Product |
| MS-IG-10M0 | - | 10 mm | - | - | - | View Product |
| MS-IG-1210 | - | 3/4 in., 18 mm | - | - | - | View Product |
| MS-IG-1410 | - | 7/8 in., 20 mm, 22 mm | - | - | - | View Product |
| MS-IG-1610 | - | 1 in., 25 mm | - | - | - | View Product |
| MS-IG-200 | - | 1/8 in., 2 mm, 3 mm | - | - | - | View Product |
| MS-IG-400 | - | 1/4 in., 6 mm | - | - | - | View Product |
| MS-IG-468 | - | 1/4 in., 3/8 in., 1/2 in., 6 mm, 12 mm | - | - | - | View Product |
| MS-IG-500 | - | 5/16 in., 8 mm | - | - | - | View Product |
| MS-IG-600 | - | 3/8 in. | - | - | - | View Product |
| MS-IG-612M | - | 1/4 in., 1/2 in., 6 mm, 8 mm, 10 mm, 12 mm | - | - | - | View Product |
| MS-IG-810 | - | 1/2 in.,12 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.