text.skipToContent text.skipToNavigation
A metal Swagelok sample cylinder

Swagelok® Sample Cylinders

Swagelok offers a wide selection of metal sample cylinders that are compliant with various transportation industry standards related to chemical transfer. These durable, pressure-rated metal cylinders also prevent samples from escaping during grab sample system operation and are easy to clean.

View Sample Cylinders

With Swagelok® metal sample cylinders, be confident in your ability to maintain the integrity of your product and protect the people handling your containers when transporting chemicals. We offer a wide selection of cylinders that are compliant with US Department of Transportation (DOT), Transport Canada, and Transportable Pressure Equipment Directive (TPED) standards for transportation of chemicals.

These cylinders feature consistent wall thickness, smooth internal neck transitions for easy cleaning, and heavy-wall connections that resist flaring. Swagelok cylinders are also compatible with Swagelok® grab sampling modules, safely containing continuously circulating process fluids for later analysis.

We offer:

  • Single-ended cylinders, double-ended cylinders, and miniature sample cylinders
  • Cylinders in sizes from 10 to 3785 cm3 (1 gal)
  • Cylinders constructed with 304L, 316, 316L, and Alloy 400 materials
  • Products handling working pressures up to 5000 psig (344 bar)
  • A variety of options including integral valves, outage tubes, and specialty coatings

A sample cylinder maintenance program is essential to keeping your employees save from damaged or worn cylinders. Take a look at the most common questions we get about sample cylinder maintenance. A leading integration and application expert within the Swagelok organization, Matt Dixon, explains vapor space compression, and how to sample safely.

Need more information about sample cylinders?

Contact Local Specialists

Sample Cylinder Categories

Double-Ended Cylinders

Double-Ended Cylinders

Explore double-ended sample cylinders available in a range of sizes in 304L and 316L stainless steel.

Single-Ended Cylinders

Single-Ended Cylinders

Single-ended sample cylinders are durable and pressure-rated metal cylinders that prevent samples from escaping during grab sample system operation.

Spare Parts and Accessories

Spare Parts and Accessories

Browse carrying handles, rupture disk tees, and outage tube adapter options that support sample cylinder activities.

Sample Cylinders Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Process analyzer sampling system

Swagelok® Sampling System Training

Learn to design effective sampling systems and diagnose and eliminate issues with existing systems, increasing accuracy and efficiency, and reducing costs. Gain valuable knowledge from seasoned instructors, each with over 30 years’ experience, no matter your industry or level of experience.

Explore Sampling Training

Swagelok Resources Curated for You

世伟洛克分析仪表系统
在分析仪表系统中保持具有代表性样品的窍门

在分析仪表系统内保持具有代表性的样品可能比较困难。了解如何识别主要问题并规避与样本受损有关的问题。

世伟洛克取样系统
取样 101:降低工厂成本

取样系统可以安全高效地采集样品,从而验证产品的化学成分。了解如何通过世伟洛克专家的基础知识在降低工厂成本的同时提高闭环系统的可靠性。

世伟洛克取样
通过选择合适的取样系统来提升质量

通过世伟洛克了解如何选择合适的取样系统以及其他取样基础知识和优秀实践,确保产品的质量。

世伟洛克取样评估与咨询服务
如何修复常见取样缺陷

工厂的顺利运营依赖于几种常见的流体系统,如果您缺乏资源,则将其制造外包可能大有裨益。

请稍候几分钟,不要关闭此页面