世伟洛克微型模块化系统专为紧凑型采样和工艺分析仪系统而设计,可在工艺管线进行实时分析。在世伟洛克专业技术的支持下,这些系统减少了设计、构建和维护时间。随附的配置工具软件通过计算机化的布局网格简化了流体系统的设计和装配。
MPC 组件以紧凑的接口提供可靠的、符合 ANSI/ISA 76.00.02 标准的性能。世伟洛克表面安装组件符合与其传统流体系统部件相同的高标准,使用密封 O 型圈连接表面安装、基体和阀组流动组件,以实现高效的流体分配。
规格
| 液流选择系统(SSV 系列) |
|
| 液流选择、切换和关断阀组件(TT2 和 T2 系列) | 1/16、1/8 和 1/4 in. 以及 3 mm 世伟洛克卡套管接头和 1/8 in. 内螺纹 NPT 端接促进了系统的通用性 |
| 模块化平台元件 (MPC) | 符合 ANSI/ISA 76.00.02 标准的设计,38.2 mm (1.5 in.) 平台 |
微型模块化系统目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
The stream selector system is a modular assembly designed for process analyzer systems. Find technical and ordering information as well as details on atmospheric-reference and high-purge options.
Features: Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator
MPC Series: ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in. platform); easy to configure, assemble, and maintain; valves, filters, flowmeters, regulators, and pressure gauges, as well as adapters for additiional surface-mount components
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
世伟洛克为您精心准备的产品、服务和解决方案
在分析仪表系统中保持具有代表性样品的窍门
在分析仪表系统内保持具有代表性的样品可能比较困难。通过世伟洛克的专家,可了解如何识别主要问题并规避样品代表性受影响造成的后果。
沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?
了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions
Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.
Enhancing Production with Custom Fluid System Assemblies
Learn how Swagelok Custom Solutions helped Charbonneau Industries focus on their core capabilities by speeding production, reducing labor costs and securing system quality with prefabricated thermal relief valves systems.