请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
目录
密封成套件
为您的世伟洛克阀门选择各种备件和附件。
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
规格
属性 | 值 |
---|---|
针对系列 | R3A 系列 |
密封材料 | 乙烯丙烯 |
eClass (4.1) | 37010634 |
eClass (5.1.4) | 37019901 |
eClass (6.0) | 23070000 |
eClass (6.1) | 37019901 |
UNSPSC (4.03) | 40141616 |
UNSPSC (10.0) | 40141616 |
UNSPSC (11.0501) | 31181606 |
UNSPSC (13.0601) | 40141616 |
UNSPSC (15.1) | 40141616 |
UNSPSC (17.1001) | 40183109 |
类似产品
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
---|---|---|---|---|---|---|
BU-R3A-K2 | - | - | - | - | - | 查看产品 |
KZ-R3A-K2 | - | - | - | - | - | 查看产品 |
NE-R3A-K2 | - | - | - | - | - | 查看产品 |
SS-3K-R4-EP | - | - | - | - | - | 查看产品 |
SS-3K-R4-VI | - | - | - | - | - | 查看产品 |
SS-3K-RL3-EP | - | - | - | - | - | 查看产品 |
SS-3K-RL3-VI | - | - | - | - | - | 查看产品 |
SS-3K-RL4-EP | - | - | - | - | - | 查看产品 |
SS-3K-RL4-VI | - | - | - | - | - | 查看产品 |
VI-R3A-K2 | - | - | - | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。