Catalogs
Medium-Pressure Tube Fittings — Male Connectors — Straights
Bulkhead unions provide leak-tight performance, robust tube grip, and vibration resistance, ensuring reliable connections preventing costly downtime.
中高压接头 卡套管 阀门和附件
特点:316 不锈钢结构;温度高达 1000°F (537°C);中压 (MP) 接头,尺寸范围 —1/4 到 1 英寸,压力额定值 — 高达 20 000 psig (1378 bar);高压 (HP) 接头,尺寸范围 — 1/4 到 9/16 英寸,压力额定值 — 高达 60 000 psig (4134 bar);NACE® MR0175/ISO15156 合规性
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4FK0-1-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 中压卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-4FK0-1-4MP | 316 不锈钢 | 1/4 in. | 世伟洛克® 中压卡套管接头 | 1/4 in. | 外螺纹中压锥面和螺纹 | View Product |
| SS-4FK0-1-8 | 316 不锈钢 | 1/4 in. | 世伟洛克® 中压卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-6FK0-1-4 | 316 不锈钢 | 3/8 in. | 世伟洛克® 中压卡套管接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-6FK0-1-6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 中压卡套管接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-6FK0-1-8 | 316 不锈钢 | 3/8 in. | 世伟洛克® 中压卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-6FK0-7-4 | 316 不锈钢 | 3/8 in. | 世伟洛克® 中压卡套管接头 | 1/4 in. | 内螺纹 NPT | View Product |
| SS-8FK0-1-8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 中压卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.