text.skipToContent text.skipToNavigation
法兰转换接头

世伟洛克® 法兰转换接头

公称管法兰转世伟洛克® 卡套管接头转换接头提供了从法兰公称管系统到卡套管系统的无螺纹、无焊接过渡,从而限制了仪器管路等应用中的潜在泄漏点。

查看法兰转换接头

世伟洛克法兰转换接头提供了从法兰公称管系统到卡套管系统的无螺纹、无焊接过渡。它们由一体式整体锻件加工而成,以获得接头过渡处的理想材料强度,并尽可能地减少泄漏机会。

我们的法兰转换接头有多种合金和设计可供选择,以满足广泛的应用要求。用户可以选择全系列的密封面,包括平面、凸面和 RTJ 型。法兰转换接头的法兰类型符合 ANSI、DIN、EN 和 JIS 标准,具有各种法兰尺寸、压力等级和密封选项。法兰转换接头可包括可检测的世伟洛克卡套管接头端接(本体上带有扳手平面以方便安装)以及其他端接,以满足系统要求。

是否对法兰转换接头有疑问?

联系当地专家

法兰转换接头类别

ANSI 法兰

ANSI 法兰

使用 ANSI 法兰连接公称管、阀门和其他设备,其设计旨在确保安全和防漏。

DIN 法兰

DIN 法兰

使用 DIN 法兰连接公称管、阀门和其他设备时,应遵守德国 DIN(德国工业标准)标准。

EN 法兰

EN 法兰

使用 EN 标准法兰将一个或多个公称管元件连接在一起,或将设备固定在表面上。

搭接法兰

搭接法兰

使用用于工业流体系统的搭接法兰,尽可能地地提高灵活性和适应性。

Flange Adapters Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

请稍候几分钟,不要关闭此页面