Swagelok® Tank Blanketing Pressure Regulators
Designed to maintain constant inert gas pressure in unique applications.
Get Help Selecting RegulatorsSwagelok tank blanketing regulators are crucial for ensuring the safety of operators and bystanders around storage tanks containing hazardous fluids. They maintain consistent pressure levels of inert gases in the vapor space, preventing hazardous vapors from escaping.
Tank blanketing regulators reduce safety risks associated with pressure-sealed tanks.
- TBRS series regulators allow gas into the tank to maintain constant pressure, preventing collapse during pump-out
- TBVS series back-pressure regulators vent excess pressure to vapor recovery systems, preventing accidental emissions
These regulators offer precise pressure control in tank blanketing applications. They feature fine-pitched threads on set-pressure springs for enhanced adjustability, a highly sensitive diaphragm-sensing mechanism for accurate pressure detection, and an external feedback loop that improves regulator performance. Additionally, they are built to withstand harsh environments, utilizing 316L stainless steel for components like feedback tubes, regulator bodies, and poppet housings, ensuring corrosion resistance and long-term durability.
Specifications
| Material | 316L stainless steel construction |
| End Connection Sizes | 1/2, 1, and 2 in. |
| Working Pressure | up to 232 psig (16.0 bar) |
| Pressure Control Ranges | 0.07 to 0.14 psig (2.0 to 4.0 in. H2O, 5 to 10 mbar) through to 0.72 to 11.6 psig (20 to 321 in. H2O, 50 to 800 mbar) |
| Flow Coefficient (Cv) | 0.20, 0.30, 1.00 |
| Temperature | from –4 to 212°F (–20 to 100°C) |
Tank Blanketing Regulators Catalogs
Find comprehensive details on our tank blanketing regulators covering construction materials, accessories, pressure, and temperature ratings.
Swagelok offers pressure-reducing and vapor recovery (back-pressure) tank blanketing regulators for systems requiring an inert gas in the vapor space of a storage tank.
Need Help Selecting the Right Regulators?
Evaluate the performance of various vaporizing regulators across diverse applications conditions using our Regulator Flow Curve Generator tool.
Find the Right RegulatorSwagelok Regulator Resources
管理调压阀的供压效应 (SPE)
供压效应也称依赖性,是指调压阀中的进口压力变化与出口压力变化之间互为反比关系。了解如何根据世伟洛克的建议管理调压阀中的这种现象。
全面的测试如何确保可靠的调压阀性能
您是否想知道设计用于在极端条件下运行的产品需要接受哪些测试?跟随用于零度以下环境的RHPS系列工业调压阀的开发之旅,让我们来看看实验室的情况。
如何使调压阀流量曲线更平直以减少压力衰减
压力衰减是每个减压阀均难以避免的问题。了解如何利用各种圆顶加载调压阀配置,尽可能地减少压力衰减并使调压阀流量曲线更平直。
如何使用调压阀来降低分析仪器系统中的延时
在分析系统中,延时常常被低估或误解。降低这种延时的一种方法是使用压力控制调压阀。了解如何通过这些技巧来管理分析系统的延时。