Swagelok® Metal Core Hose
Convoluted metal core braided hoses provide flexibility to withstand the potential fluctuations of high-temperature, vacuum, medium-pressure, corrosive, or general-purpose environments while limiting kinking and minimizing permeation or absorption.
View Metal HosesSwagelok® metal core hoses provide reliable performance in applications involving extreme temperatures, high pressures, and “no permeation,” protecting both people and profitability. Because Swagelok metal hoses are hydroformed rather than mechanically rolled, they demonstrate greater flexibility, more consistent wall thickness, and can last significantly longer than alternative metal hoses in applications with dynamic bending and pressure impulses.
Convoluted metal core braided hose is constructed of 316L stainless steel or hastelloy for minimal permeation or absorption. The convoluted core allows for flexibility while limited kinking and automatic cap welds enable consistent performance and faster delivery to customers. These hoses are ideal for applications where permeation of gas would be costly or dangerous, such as natural gas vehicles and specialty gas distribution systems. These hoses are also widely used in semiconductor manufacturing cooling lines and support cryogenic applications. They are also used with insulation in high-temperature applications across many industries.
Need help choosing the right metal hose option?
金属软管类别
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
工业软管更换:内管材料注意事项
在选择工业软管时,首先要考虑内管,即软管最内层。通过世伟洛克专家提供的内管材料和管壁构造信息,了解如何为您的应用选择理想的软管。
如何选择正确的软管加强
工业软管通常包含有助于延长使用寿命和提高性能的关键加强层。了解不同的加强层类型,以及适合不同流体系统应用的加强层类型。