7P 系列软管采用聚乙烯内管材料,符合 FDA 21 CFR 第 177 1520 部分和 NSF-51 标准。内部纤维强化材料提高了软管的额定压力。聚氨酯外层抗磨损,并防止水分滞留和系统污染。
规格
| 材料 | 内管:光滑内壁聚乙烯 强化材料:纤维编织 外层:无穿孔蓝色聚氨酯 端接:316 SS |
| 公称软管尺寸 | 1/4 至 1 in. |
| 工作压力 | 最高 2750 psig (189 bar) |
| 温度范围 | –10 至 150°F(–23 至 65°C) |
| 端接 | 世伟洛克卡套管接头、世伟洛克卡套管转换接头、外螺纹 NPT 接头,外螺纹 ISO/BSP 锥形及平行螺纹接头、SAE 37° (JIC) 内螺纹旋转接头、通用球形密封、公制内螺纹旋转接头 |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.