Needle and Metering Valves — General Utility Needle Valves, GU and F10 Series
Valves available with these specifications:
- 1/4 to 1 in. (6 to 25 mm)
- –20°F (–28°C) to 650°F (343°C)
- 316 stainless steel, carbon steel
- 3660 psig (252 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — General Utility Needle Valves, GU and F10 Series — 直通型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4GUM8-F8 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 内螺纹 NPT SS-4GUF6 316 不锈钢 3/8 in. 内螺纹 NPT 3/8 in. 内螺纹 NPT SS-4GUF8 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT SS-8GUF12 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT SS-4GUM4-F4 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT SS-4GUF8-G 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT SS-4GUF4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT SS-8GUF8 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT
Product Availability by Store Location
Hours