VCO® O-Ring Face Seal Fittings — Spare Parts and Accessories
VCO® O-ring face seal fitting spare parts and accessories available with these specifications:
- Blind female nuts, female nuts
- 1/4 to 1 in.
- 316 stainless steel, brass
Your local authorized Swagelok sales and service center may have additional options.
-
VCO® O 型圈面密封管接头 — 备件和附件 — 盲孔内螺纹螺母
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-4-BL 316 不锈钢 1/4 in. - - - SS-8-VCO-4-BL 316 不锈钢 1/2 in. - - - -
VCO® O-Ring Face Seal Fittings — Spare Parts and Accessories — 内螺纹螺母
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-4-VCO-4 黄铜 1/4 in. 内螺纹 VCO O 型圈面密封接头 - - B-8-VCO-4 黄铜 1/2 in. 内螺纹 VCO O 型圈面密封接头 - - SS-12-VCO-4 316 不锈钢 3/4 in. 内螺纹 VCO O 型圈面密封接头 - - SS-16-VCO-4 316 不锈钢 1 in. 内螺纹 VCO O 型圈面密封接头 - - SS-4-VCO-4 316 不锈钢 1/4 in. 内螺纹 VCO O 型圈面密封接头 - - SS-8-VCO-4 316 不锈钢 1/2 in. 内螺纹 VCO O 型圈面密封接头 - -
Product Availability by Store Location
Hours