|
316 Stainless Steel IPT Series Cross, 3/8 in. Medium Pressure Coned and Threaded Connection, 20 000 psi (1379 bar)
Part #: X6MF20
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Crosses316 stainless steel fittings handle high temperatures and pressures. A cross fitting allows the connection of four tubes, facilitating complex fluid distribution. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel IPT Series Cross, 3/8 in. Medium Pressure Coned and Threaded Connection, 20 000 psi (1379 bar)
Log in or Register to view price
Catalogs
Crosses
316 stainless steel fittings handle high temperatures and pressures. A cross fitting allows the connection of four tubes, facilitating complex fluid distribution.
特点:316 不锈钢结构;温度高达 1000°F (537°C);中压 (MP) 接头,尺寸范围 —1/4 到 1 英寸,压力额定值 — 高达 20 000 psig (1378 bar);高压 (HP) 接头,尺寸范围 — 1/4 到 9/16 英寸,压力额定值 — 高达 60 000 psig (4134 bar);NACE® MR0175/ISO15156 合规性
Specifications
X6MF20 — 316 Stainless Steel IPT Series Cross, 3/8 in. Medium Pressure Coned and Threaded Connection, 20 000 psi (1379 bar)
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Female Medium-Pressure Coned and Threaded Connection |
| Connection 2 Size | 3/8 in. |
| Connection 2 Type | Female Medium-Pressure Coned and Threaded Connection |
| Connection 3 Size | 3/8 in. |
| Connection 3 Type | Female Medium-Pressure Coned and Threaded Connection |
| Connection 4 Size | 3/8 in. |
| Connection 4 Type | Female Medium-Pressure Coned and Threaded Connection |
| Flow Restrictor | No |
| eClass (4.1) | 37020717 |
| eClass (5.1.4) | 22360605 |
| eClass (6.0) | 22360190 |
| eClass (6.1) | 22360190 |
| eClass (10.1) | 22360190 |
| UNSPSC (4.03) | 40141714 |
| UNSPSC (10.0) | 40142610 |
| UNSPSC (11.0501) | 40142614 |
| UNSPSC (13.0601) | 40183111 |
| UNSPSC (15.1) | 40183111 |
| UNSPSC (17.1001) | 40183111 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.