text.skipToContent text.skipToNavigation
Kwik-Clamp Sanitary Flange Fittings

Swagelok® Kwik-Clamp Sanitary Flange Fittings

Kwik-clamp sanitary flange fittings are designed for use in industries where cleanliness is critical, such as food and beverage and pharmaceutical. They can quickly and easily disconnect and reconnect for cleaning and maintenance.

View Sanitary Fittings

Swagelok® Kwik-Clamp sanitary flange fittings are used in a variety of biotechnology and pharmaceutical applications to enable reliable fluid flow. Sanitary clamps are also ideal for use in food, beverage, and dairy processing applications due to their enhanced surface finishes that provide a high degree of cleanliness.

The fittings are used in various applications and clamped together with a mating gasket depending on application conditions such as pressure and temperature. A metal-to-metal stop restricts ferrule movement, prevents overtightening, and allows precise gasket compression. The design allows for easy connection, cleaning, and drainability.

Have questions about sanitary fittings?

Contact Fittings Specialists

卫生接头类别

卫生卡箍接头

卫生卡箍接头

浏览专为食品饮料和制药等对清洁度要求高的行业设计的各种卫生卡箍接头。

Sanitary Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

沈鼓集团股份有限公司的一名员工使用由世伟洛克部件构建的流体系统
沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?

了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。

使用间隙检测规确认世伟洛克卡套管接头是否正确安装
世伟洛克卡套管接头安装

本视频演示了安装世伟洛克卡套接头的完整步骤,世伟洛克卡套接头在一致性、质量和可靠性方面赢得了全球声誉。

This process may take several minutes. Please be patient and remain on the page.