Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.
Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Front Ferrules
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
可检测卡套管接头和转换接头
可用于尺寸为 1/16 至 2 in. 和 2 至 50 mm 的卡套管, 首次安装后具有一致的可检测性, 易于拆开和重新紧固, 有各种材料和结构
PFA 卡套管接头
温度从 20 至 204°C (70 至 400ºF); 工作压力可达 275 psig (18.9 bar); 尺寸为 1/8 in. 至 1/2 in.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | 超级双相不锈钢 | 3/4 in. | - | - | - | View Product |
| 2507-403-1 | 超级双相不锈钢 | 1/4 in. | - | - | - | View Product |
| 2507-603-1 | 超级双相不锈钢 | 3/8 in. | - | - | - | View Product |
| 2507-813-1 | 超级双相不锈钢 | 1/2 in. | - | - | - | View Product |
| 6MO-813-1 | 6 钼 | 1/2 in. | - | - | - | View Product |
| 825-403-1 | 825 合金 | 1/4 in. | - | - | - | View Product |
| B-203-1 | 黄铜 | 1/8 in. | - | - | - | View Product |
| B-403-1 | 黄铜 | 1/4 in. | - | - | - | View Product |
| B-603-1 | 黄铜 | 3/8 in. | - | - | - | View Product |
| HC-203-1 | C-276 合金 | 1/8 in. | - | - | - | View Product |
| HC-403-1 | C-276 合金 | 1/4 in. | - | - | - | View Product |
| HC-603-1 | C-276 合金 | 3/8 in. | - | - | - | View Product |
| HC-813-1 | C-276 合金 | 1/2 in. | - | - | - | View Product |
| INC-403-1 | 600 合金 | 1/4 in. | - | - | - | View Product |
| M-603-1 | 合金 400/R-405 | 3/8 in. | - | - | - | View Product |
| M-813-1 | 合金 400/R-405 | 1/2 in. | - | - | - | View Product |
| NY-1213-1 | 尼龙 | 3/4 in. | - | - | - | View Product |
| NY-1613-1 | 尼龙 | 1 in. | - | - | - | View Product |
| NY-403-1 | 尼龙 | 1/4 in. | - | - | - | View Product |
| NY-603-1 | 尼龙 | 3/8 in. | - | - | - | View Product |
| NY-813-1 | 尼龙 | 1/2 in. | - | - | - | View Product |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | View Product |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | View Product |
| S-1213-1 | 碳钢 | 3/4 in. | - | - | - | View Product |
| S-1613-1 | 碳钢 | 1 in. | - | - | - | View Product |
| SS-1013-1 | 316 不锈钢 | 5/8 in. | - | - | - | View Product |
| SS-103-1 | 316 不锈钢 | 1/16 in. | - | - | - | View Product |
| SS-103-1-B1000 | 316 不锈钢 | 1/16 in. | - | - | - | View Product |
| SS-10M3-1 | 316 不锈钢 | 10 mm | - | - | - | View Product |
| SS-1213-1 | 316 不锈钢 | 3/4 in. | - | - | - | View Product |
| SS-12M3-1 | 316 Stainless Steel | 12 mm | - | - | - | View Product |
| SS-1413-1 | 316 Stainless Steel | 7/8 in. | - | - | - | View Product |
| SS-14M3-1 | 316 Stainless Steel | 14 mm | - | - | - | View Product |
| SS-15M3-1 | 316 Stainless Steel | 15 mm | - | - | - | View Product |
| SS-1613-1 | 316 Stainless Steel | 1 in. | - | - | - | View Product |
| SS-16M3-1 | 316 Stainless Steel | 16 mm | - | - | - | View Product |
| SS-18M3-1 | 316 Stainless Steel | 18 mm | - | - | - | View Product |
| SS-2003-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | View Product |
| SS-203-1 | 316 Stainless Steel | 1/8 in. | - | - | - | View Product |
| SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | View Product |
| SS-22M3-1 | 316 Stainless Steel | 22 mm | - | - | - | View Product |
| SS-2403-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | View Product |
| SS-25M3-1 | 316 Stainless Steel | 25 mm | - | - | - | View Product |
| SS-28M3-1 | 316 Stainless Steel | 28 mm | - | - | - | View Product |
| SS-2M3-1 | 316 Stainless Steel | 2 mm | - | - | - | View Product |
| SS-303-1 | 316 Stainless Steel | 3/16 in. | - | - | - | View Product |
| SS-3203-1 | 316 Stainless Steel | 2 in. | - | - | - | View Product |
| SS-3M3-1 | 316 Stainless Steel | 3 mm | - | - | - | View Product |
| SS-403-1 | 316 Stainless Steel | 1/4 in. | - | - | - | View Product |
| SS-4M3-1 | 316 Stainless Steel | 4 mm | - | - | - | View Product |
| SS-503-1 | 316 Stainless Steel | 5/16 in. | - | - | - | View Product |
| SS-603-1 | 316 Stainless Steel | 3/8 in. | - | - | - | View Product |
| SS-6M3-1 | 316 Stainless Steel | 6 mm | - | - | - | View Product |
| SS-813-1 | 316 Stainless Steel | 1/2 in. | - | - | - | View Product |
| SS-8M3-1 | 316 Stainless Steel | 8 mm | - | - | - | View Product |
| T-1213-1 | PTFE | 3/4 in. | - | - | - | View Product |
| T-12M3-1 | PTFE | 12 mm | - | - | - | View Product |
| T-1613-1 | PTFE | 1 in. | - | - | - | View Product |
| T-203-1 | PTFE | 1/8 in. | - | - | - | View Product |
| T-303-1 | PTFE | 3/16 in. | - | - | - | View Product |
| T-3M3-1 | PTFE | 3 mm | - | - | - | View Product |
| T-403-1 | PTFE | 1/4 in. | - | - | - | View Product |
| T-503-1 | PTFE | 5/16 in. | - | - | - | View Product |
| T-6M3-1 | PTFE | 6 mm | - | - | - | View Product |
| T-813-1 | PTFE | 1/2 in. | - | - | - | View Product |
| T-8M3-1 | PTFE | 8 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.