过滤器 — 超高纯气体过滤器
可提供以下规格的过滤器:
- 1/4 至 3/4 in. 整体式外螺纹 VCR 接头
- 122°F (50°C)
- 316L VAR 不锈钢
- 3000 psig (206 bar)
- 最大流量 30 至 2700 std L/min(1 至 95 std ft3/min)
Your local authorized Swagelok sales and service center may have additional options.
-
超高纯气体过滤器 — 直通型气体过滤器
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-SCF3-VR4-P-225 316L VAR 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-SCF3-VR4-P-30 316L VAR 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR SS-SCF3-VR8-P-225 316L VAR 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR SS-SCF3-VR8-P-600 316L VAR 1/2 in. 面密封(金属垫片)外螺纹 VCR 1/2 in. 面密封(金属垫片)外螺纹 VCR
Product Availability by Store Location
Hours