Leak Detectors, Lubricants, and Sealants — Leak Detectors
Liquid leak dectectors available with these specifications:
- 2 oz. to 1 gallon sizes
- –65°F (–54°C) to 200°F (93°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Leak Detectors — Liquid Leak Detectors — Real Cool Snoop® 检漏液
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-RC-SNOOP-8OZ 8 oz. (236 mL) -65 至 200°F(-54 至 93°C) - - - MS-RC-SNOOP-GAL 1 加仑 (3.8 L) -65 至 200°F(-54 至 93°C) - - - -
Leak Detectors — Liquid Leak Detectors — Snoop® 检漏液
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-SNOOP-2OZ 2 oz. (59 mL) 27 至 200°F(-2 至 93°C) - - - MS-SNOOP-GAL 1 加仑 (3.8 L) 27 至 200°F(-2 至 93°C) - - - MS-SNOOP-8OZ 8 oz. (236 mL) 27 至 200°F(-2 至 93°C) - - -
Product Availability by Store Location
Hours