text.skipToContent text.skipToNavigation

Lubricants — Thread Lubricants — Silver Goop™

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Lubricants — Thread Lubricants — Silver Goop™

Assemble connections easily with our complete line of Swagelok thread lubricants, formulated for many materials, alloys, and temperatures.

Similar Products

Part #
Container Size
Temperature Range
Body Material
Tube OD
Tube Wall Gauge
MS-TL-SGC 1 lb. (450 g) 温度不超过 1500 F (815 C) - - - View Product
MS-TL-SGT 1 oz. (29.5 cm3) 温度不超过 1500 F (815 C) - - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.