text.skipToContent text.skipToNavigation

针形阀和计量阀 — 拨动开关阀 — 直通型,手动执行

请选择选项来配置您的产品,查看价格或将其添加到您的购物车。
清空全部
清空全部

目录

针形阀和计量阀 — 拨动开关阀 — 直通型,手动执行

On-off operation is quick and easy with the toggle valve.

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-1GF2 黄铜 1/8 in. 内螺纹 NPT 1/8 in. 内螺纹 NPT 查看产品
B-1GF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-1GM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
B-1GS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-OGS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-1GF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-1GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1GS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-1GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-1GS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-OGS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面