Catalogs
Quick-Connects — Full-Flow Quick-Connects — Stems
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QF12-S-12PF | 黄铜 | 3/4 in. | 内螺纹 NPT | - | - | View Product |
| B-QF4-S-4PF | 黄铜 | 1/4 in. | 内螺纹 NPT | - | - | View Product |
| B-QF4-S-4PM | 黄铜 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| B-QF8-S-8PF | 黄铜 | 1/2 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF12-S-1210 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF12-S-12PF | 316 不锈钢 | 3/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF12-S-12PM | 316 不锈钢 | 3/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF16-S-1610 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF16-S-16PF | 316 不锈钢 | 1 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF16-S-16PM | 316 不锈钢 | 1 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF4-S-400 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF4-S-4MS | 316 不锈钢 | 1/4 in. | ISO 平行外螺纹 | - | - | View Product |
| SS-QF4-S-4MT | 316 不锈钢 | 1/4 in. | ISO 锥形外螺纹 | - | - | View Product |
| SS-QF4-S-4PF | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF4-S-4PM | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF4-S-600 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF4-S-6M0 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF4-S-6PF | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF8-S-6PF | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF8-S-6PM | 316 不锈钢 | 3/8 in. | 外螺纹 NPT | - | - | View Product |
| SS-QF8-S-810 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | - | - | View Product |
| SS-QF8-S-8FS | 316 不锈钢 | 1/2 in. | ISO 平行内螺纹 | - | - | View Product |
| SS-QF8-S-8MS | 316 不锈钢 | 1/2 in. | ISO 平行外螺纹 | - | - | View Product |
| SS-QF8-S-8MT | 316 不锈钢 | 1/2 in. | ISO 锥形外螺纹 | - | - | View Product |
| SS-QF8-S-8PF | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | - | - | View Product |
| SS-QF8-S-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.