Swagelok® Thermoplastic Hose
Swagelok® thermoplastic (nylon and polyethylene) core hoses are ruggedly designed to withstand high impulse pressure cycles and dynamic motion, providing strong performance in hydraulic and compressed natural gas (CNG) vehicle fueling applications.
View Thermoplastic HosesSwagelok thermoplastic hoses provide strong pressure impulse performance when used with hydraulic pumps and ball valve applications. These hoses perform particularly well in CNG vehicle fueling applications due to the hoses’ resistance to high pressure change, and they are available with NGV and ECE R110 alternative fuel certification.
Our high-performance, multipurpose smooth-bore nylon core hose connects quickly and safely in hydraulic, natural gas, and other general industrial applications with a variety of end connections. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness while the polyurethane cover resists abrasion.
Swagelok polyethylene hose core material is compliant with FDA 21 CFR Part 177 1520 and NSF-51, making it a reliable option for use in food, dairy, and water applications. Internal fiber braid reinforcement layers improve pressure containment and flexibility. The polyurethane cover resists abrasion and prevents moisture entrapment and system contamination.
Need assistance with thermoplastic hose selection?
热塑软管类别
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试

世伟洛克为您精心准备的产品、服务和解决方案

提高软管安全性并降低工厂成本的三个步骤
在工厂定期维护期间,人们通常不太重视工业软管的安全性。软管的泄漏和磨损会导致您的设备处于风险中,应该得到重视。了解避免危险状况同时降低工厂成本的建议。

工业软管维护计划如何为您的工厂节省大笔费用
了解更换工业软管的适当时机可以为您工厂节省大量维护成本。了解如何评估您的系统并制定预防性维护计划以管理软管的生命周期。

工业软管更换:内管材料注意事项
在选择工业软管时,首先要考虑内管,即软管最内层。通过世伟洛克专家提供的内管材料和管壁构造信息,了解如何为您的应用选择理想的软管。

如何选择正确的软管加强
工业软管通常包含有助于延长使用寿命和提高性能的关键加强层。了解不同的加强层类型,以及适合不同流体系统应用的加强层类型。