text.skipToContent text.skipToNavigation
metal core hose

Swagelok® Metal Core Hose

Convoluted metal core braided hoses provide flexibility to withstand the potential fluctuations of high-temperature, vacuum, medium-pressure, corrosive, or general-purpose environments while limiting kinking and minimizing permeation or absorption.

View Metal Hoses

Swagelok® metal core hoses provide reliable performance in applications involving extreme temperatures, high pressures, and “no permeation,” protecting both people and profitability. Because Swagelok metal hoses are hydroformed rather than mechanically rolled, they demonstrate greater flexibility, more consistent wall thickness, and can last significantly longer than alternative metal hoses in applications with dynamic bending and pressure impulses.

Convoluted metal core braided hose is constructed of 316L stainless steel or hastelloy for minimal permeation or absorption. The convoluted core allows for flexibility while limited kinking and automatic cap welds enable consistent performance and faster delivery to customers. These hoses are ideal for applications where permeation of gas would be costly or dangerous, such as natural gas vehicles and specialty gas distribution systems. These hoses are also widely used in semiconductor manufacturing cooling lines and support cryogenic applications. They are also used with insulation in high-temperature applications across many industries.

Need help choosing the right metal hose option?

Contact Local Specialists

金属软管类别

柔性金属软管,FJ 系列

柔性金属软管,FJ 系列

了解更多关于我们的带编制层不锈钢金属软管的信息,其设计旨在提高软管的压力控制和柔韧性,同时限制扭结。

柔性金属软管,FL 系列

柔性金属软管,FL 系列

探索需要在动态循环应用中发挥强大性能的高柔性全金属软管的各种选购件。

柔性金属软管,FM 系列

柔性金属软管,FM 系列

浏览在高温真空应用和中压腐蚀性环境中使用的具有各种端接选购件的全金属软管。

真空隔热金属软管,FV 系列

真空隔热金属软管,FV 系列

了解世伟洛克的真空绝缘软管和冷却器软管,以实现最佳温度和可靠的性能。

金属软管,AH 系列

金属软管,AH 系列

了解更多关于具有合金 C-276 环形波纹内管的全金属软管选购件的信息,这些软管适用于需要更高抗腐蚀性的应用场合。

高压金属软管,FX 系列

高压金属软管,FX 系列

带 321 不锈钢双层编织外层的世伟洛克®软管通常用于高温真空和高压腐蚀性环境。

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

рекомендации по выбору материала сменных промышленных шлангов
Замена промышленных шлангов: Материалы центральной трубки

При выборе промышленного шланга начните с центральной трубки — внутреннего слоя шланга. Информация о материалах центральной трубки и конструкции стенок, предоставленная экспертами Swagelok, поможет вам подобрать идеальный шланг для вашей области применения.

Типы армирующих слоев промышленного шланга
Как выбрать подходящий армирующий слой для шланга

Промышленные шланги обычно имеют критически важные армирующие слои, которые влияют на их долговечность и характеристики. Узнайте о разных типах армирующих слоев и о том, какой из них лучше всего подходит для разных жидкостных и газовых систем.

This process may take several minutes. Please be patient and remain on the page.