Filters
Filters available with these specifications:
- 1/8 to 1/2 in. (3 to 12 mm)
- –40°F (–40°C) to 900°F (482°C)
- 316 or 316L VAR stainless steel
- 3000 psig (206 bar)
- 30 to 600 std L/min (1 to 21 std ft3/min) maximum flow rate
Your local authorized Swagelok sales and service center may have additional options.
-
Spare Parts and Accessories — 滤芯成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4F-K4-140 - - - - - SS-4F-K4-230 - - - - - SS-4F-K4-40 - - - - - SS-4F-K4-440 - - - - - SS-4F-K4-60 - - - - - SS-4F-K4-7 - - - - - SS-4F-K4-90 - - - - - SS-8F-K4-05 - - - - - SS-8F-K4-140 - - - - - SS-8F-K4-15 - - - - - SS-8F-K4-2 - - - - - SS-8F-K4-230 - - - - - SS-8F-K4-40 - - - - - SS-8F-K4-440 - - - - - SS-8F-K4-60 - - - - - SS-8F-K4-7 - - - - - SS-8F-K4-90 - - - - - GE-15K-FC-03 - - - - - GE-15K-FC-10 - - - - - SS-2F-K4-05 - - - - - SS-2F-K4-15 - - - - - SS-2F-K4-2 - - - - - SS-2F-K4-60 - - - - - SS-2F-K4-7 - - - - - SS-4F-K4-05 - - - - - SS-4F-K4-15 - - - - - SS-4F-K4-2 - - - - - -
Spare Parts and Accessories — 垫片成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4F-K3 - - - - - SS-8F-K3 - - - - - SS-8TF-K2 - - - - - A-4TF-K2 - - - - - KF-4TF-K2 - - - - - KF-8TF-K2 - - - - - SS-2F-K3 - - - - - SS-4TF-K2 - - - - -
Product Availability by Store Location
Hours