Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® 金属垫片面密封管接头 — 联合接头 — 90°弯头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8-VCR-9P 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. VCR® 金属垫片面密封管接头 SS-2-VCR-9 316 不锈钢 1/8 in. VCR® 金属垫片面密封管接头 1/8 in. VCR® 金属垫片面密封管接头 SS-4-VCR-9 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 SS-4-VCR-9P 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 SS-8-VCR-9 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. VCR® 金属垫片面密封管接头 -
VCR® Metal Gasket Face Seal Fittings — Unions — 三通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-HVCR-T 316L 不锈钢 1/4 in. 大流量 VCR® 金属垫片面密封接头 1/4 in. 大流量 VCR® 金属垫片面密封接头 SS-4-VCR-T 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 SS-4-VCR-TP 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 SS-8-VCR-T 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. VCR® 金属垫片面密封管接头 -
VCR® Metal Gasket Face Seal Fittings — Unions — 四通接头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCR-CS 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 SS-8-VCR-CS 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. VCR® 金属垫片面密封管接头 -
VCR® Metal Gasket Face Seal Fittings — Unions — 直通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-4-VCR-6-DM-010P 316L VAR 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 6LV-4-VCR-6-DM-020P 316L VAR 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 6LV-4-VCR-6-DM-030P 316L VAR 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 6LV-4-VCR-6-DM-100P 316L VAR 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 SS-2-VCR-6-DM 316 不锈钢 1/8 in. VCR® 金属垫片面密封管接头 1/8 in. VCR® 金属垫片面密封管接头 SS-4-VCR-6-DF 316 不锈钢 1/4 in. 内螺纹 VCR® 金属垫片面密封接头 1/4 in. 内螺纹 VCR® 金属垫片面密封接头 SS-8-VCR-6-DF 316 不锈钢 1/2 in. 内螺纹 VCR® 金属垫片面密封接头 1/2 in. 内螺纹 VCR® 金属垫片面密封接头 SS-4-VCR-6-DMP 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 SS-8-VCR-CG 316 不锈钢 1/2 in. 内螺纹 VCR® 金属垫片面密封接头 1/2 in. 内螺纹 VCR® 金属垫圈面密封 SS-12-VCR-6-DM 316 不锈钢 3/4 in. VCR® 金属垫片面密封管接头 3/4 in. VCR® 金属垫片面密封管接头 6LV-4-VCR-6-DM-017P 316L VAR 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 6LV-4-VCR-6-DM-026P 316L VAR 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 6LV-4-VCR-6-DM-045P 316L VAR 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 SS-4-VCR-6-DM 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 SS-4-VCR-CG 316 不锈钢 1/4 in. 内螺纹 VCR® 金属垫片面密封接头 1/4 in. 内螺纹 VCR® 金属垫圈面密封 SS-8-VCR-6-DM 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. VCR® 金属垫片面密封管接头
Product Availability by Store Location
Hours