text.skipToContent text.skipToNavigation
法兰转换接头

世伟洛克® 法兰转换接头

公称管法兰转世伟洛克® 卡套管接头转换接头提供了从法兰公称管系统到卡套管系统的无螺纹、无焊接过渡,从而限制了仪器管路等应用中的潜在泄漏点。

查看法兰转换接头

Swagelok flange adapters provide a threadless, weldless transition from flanged piping systems to tubing systems. They are machined from one-piece integral forgings for optimal material strength at the fitting transition and to minimize opportunities for leaks.

Our flange adapters are available in a variety of alloys and designs to suit broad application requirements. Users can choose from a full range of sealing faces, including flat face, raised face, and RTJ versions. Flange adapters are available in flange types meeting ANSI, DIN, EN, and JIS standards in a full range of flange size, pressure classes, and sealing options. Flange adapters can include gaugeable Swagelok tube fitting end connections with wrench flats on the body for easy installation, as well as other end connections to meet system requirements.

Have questions about flange adapters?

Contact Local Specialists

法兰转换接头类别

ANSI 法兰

ANSI 法兰

使用 ANSI 法兰连接公称管、阀门和其他设备,其设计旨在确保安全和防漏。

DIN 法兰

DIN 法兰

使用 DIN 法兰连接公称管、阀门和其他设备时,应遵守德国 DIN(德国工业标准)标准。

EN 法兰

EN 法兰

使用 EN 标准法兰将一个或多个公称管元件连接在一起,或将设备固定在表面上。

搭接法兰

搭接法兰

使用用于工业流体系统的搭接法兰,尽可能地地提高灵活性和适应性。

Flange Adapters Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

请稍候几分钟,不要关闭此页面