阀门
可提供以下规格的阀门:
- 1/16 至 2 in.(3 至 25 mm)
- –325°F (–200°C) 至 1200°F (648°C)
- 316、316L 或 316L VIM-VAR 不锈钢、黄铜、Xylan®涂层 316 不锈钢、不锈钢、PTFE、316L VAR、PCTFE、碳氟 FKM、银雾镀铬黄铜、400 合金、PEEK、聚丙烯、302 不锈钢、PFA、碳钢、Kalrez、尼龙、C-276 合金、Elgiloy、乙烯丙烯、酚醛、聚酰亚胺、304 不锈钢、316 不锈钢酸性气体退火、CF3M、聚酰胺
- 50 psig (3.4 bar) 至 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
隔膜密封阀 — 多阀阀组 — 隔膜密封
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LVV-P1V222P-AA 316L VIM-VAR 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)内螺纹 VCR 6LVV-P2V222P-AA 316L VIM-VAR 1/4 in. 面密封(金属垫片)内螺纹 VCR 1/4 in. 面密封(金属垫片)内螺纹 VCR
Product Availability by Store Location
Hours