调压阀
可提供以下规格的调压阀:
- 减压型
- 背压型
- 弹簧、圆顶和空气加载
- 1/4 至 4 in. 端接
- 工作压力高达 10 150 psig (700 bar)
- –49 至 176°F(–45 至 80°C)
Your local authorized Swagelok sales and service center may have additional options.
-
备件和附件 — KPR 系列重新组装成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialMaximum Inlet PressurePressure Control RangePortsPort ConfigurationKPR1D00412A0-KIT - 25 psig (1.7 bar) 0-10 psig (0.68 bar) 和 0-25 psig (1.7 bar) 1/4 in. 内螺纹 NPT - KPR1F00412A0-KIT - N/A N/A N/A - 9R0079 - N/A N/A N/A -
Product Availability by Store Location
Hours