Swagelok® Lubricants
Swagelok Goop® thread lubricant reduces installation time by easing the assembly of leak-tight thread connections for a variety of metals and alloys.
Lubricants Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Compressed Gas Leak Detection Services
Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.
Learn About Leak Detection ServicesSwagelok Resources Curated for You
Leak Detection Case Studies
Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.
Common Causes and Costs of Fluid System Leaks
The smallest leak can present a serious issue when maintaining your plant’s safety and profitability. Understand how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plant-wide.
Combating Common Fluid System Leaks in Tire Facilities
Tire manufacturers can grow accustomed to leaking process pipes, but system leaks can pose significant safety hazards and drain profitability. Learn how to identify common leak sources throughout a plant and how to fix them.
How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting installation depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.
Silver, Pure, Blue, and Vac Goop® Thread Lubricant
Our wide selection of Goop™ thread lubricants makes assembling leak-tight connections even easier with oil, halocarbon, and fluourosilicone-based varieties. They are rated for use with stainless steel, titanium, aluminum, nickel-based alloys, and high-temperature alloys allowing for use in a variety of applications, including vacuum systems.