Needle and Metering Valves — Medium-Pressure Needle Valves, NV and NVT Series
Valves available with these specifications:
- 1/4 to 9/16 in.
- –20°F (–28°C) to 650°F (343°C)
- 316 stainless steel
- 15 000 psig (1034 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
针形阀和计量阀 — 中压针阀,NV 和 NVT 系列 — 直通型,V 型阀杆
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeNVT9H1VY30 316 不锈钢 9/16 in. 内螺纹高压锥形和螺纹连接 9/16 in. 内螺纹高压锥形和螺纹连接 NVT4H1VM60 316 不锈钢 1/4 in. 内螺纹高压锥形和螺纹连接 1/4 in. 内螺纹高压锥形和螺纹连接 NVT4H1VY30 316 不锈钢 1/4 in. 内螺纹高压锥形和螺纹连接 1/4 in. 内螺纹高压锥形和螺纹连接 NVT4M1VA20 316 不锈钢 1/4 in. 内螺纹中压锥形和螺纹连接 1/4 in. 内螺纹中压锥形和螺纹连接 NVT4N1VG15 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT NVT8N1VB15 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT NVT9H1VM60 316 不锈钢 9/16 in. 内螺纹高压锥形和螺纹连接 9/16 in. 内螺纹高压锥形和螺纹连接 NVT9M1VB20 316 不锈钢 9/16 in. 内螺纹中压锥形和螺纹连接 9/16 in. 内螺纹中压锥形和螺纹连接 NVT4FK1VA20 316 不锈钢 1/4 in. 世伟洛克® 中压卡套管接头 1/4 in. 世伟洛克® 中压卡套管接头 NVT6M1VA20 316 不锈钢 3/8 in. 内螺纹中压锥面和螺纹连接 3/8 in. 内螺纹中压锥面和螺纹连接 NVT8FK1VB20 316 不锈钢 1/2 in. 世伟洛克® 中压卡套管接头 1/2 in. 世伟洛克® 中压卡套管接头 -
针形阀和计量阀 — 中压针阀,NV 和 NVT 系列 — 角型,V 型阀杆
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeNVT6M2VA20 316 不锈钢 3/8 in. 内螺纹中压锥形和螺纹连接 3/8 in. 内螺纹中压锥形和螺纹连接
Product Availability by Store Location
Hours