text.skipToContent text.skipToNavigation

Pipe Fittings — Reducers — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Pipe Fittings — Reducers — Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-8-RA-4 黄铜 1/2 in. 内螺纹 NPT 1/4 in. 外螺纹 NPT View Product
B-8-RB-4 黄铜 1/2 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-12-HRCG-4 316 不锈钢 3/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-12-HRCG-8 316 不锈钢 3/4 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-12-HRN-4 316 不锈钢 3/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
SS-12-HRN-6 316 不锈钢 3/4 in. 外螺纹 NPT 3/8 in. 外螺纹 NPT View Product
SS-12-HRN-8 316 不锈钢 3/4 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-12-RA-4 316 不锈钢 3/4 in. 内螺纹 NPT 1/4 in. 外螺纹 NPT View Product
SS-12-RA-6 316 不锈钢 3/4 in. 内螺纹 NPT 3/8 in. 外螺纹 NPT View Product
SS-12-RA-8 316 不锈钢 3/4 in. 内螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-12-RB-4 316 不锈钢 3/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-12-RB-6 316 不锈钢 3/4 in. 外螺纹 NPT 3/8 in. 内螺纹 NPT View Product
SS-12-RB-8 316 不锈钢 3/4 in. 外螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-16-HRCG-12 316 不锈钢 1 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT View Product
SS-16-HRCG-8 316 不锈钢 1 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-16-HRN-12 316 不锈钢 1 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT View Product
SS-16-HRN-8 316 不锈钢 1 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-16-RA-12 316 不锈钢 1 in. 内螺纹 NPT 3/4 in. 外螺纹 NPT View Product
SS-16-RA-4 316 不锈钢 1 in. 内螺纹 NPT 1/4 in. 外螺纹 NPT View Product
SS-16-RA-8 316 不锈钢 1 in. 内螺纹 NPT 1/2 in. 外螺纹 NPT View Product
SS-16-RB-12 316 不锈钢 1 in. 外螺纹 NPT 3/4 in. 内螺纹 NPT View Product
SS-16-RB-4 316 不锈钢 1 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-16-RB-6 316 不锈钢 1 in. 外螺纹 NPT 3/8 in. 内螺纹 NPT View Product
SS-16-RB-8 316 不锈钢 1 in. 外螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-20-RB-16 316 不锈钢 1 1/4 英寸 外螺纹 NPT 1 in. 内螺纹 NPT View Product
SS-20-RB-8 316 不锈钢 1 1/4 英寸 外螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-24-RB-12 316 不锈钢 1 1/2 in. 外螺纹 NPT 3/4 in. 内螺纹 NPT View Product
SS-24-RB-16 316 不锈钢 1 1/2 in. 外螺纹 NPT 1 in. 内螺纹 NPT View Product
SS-24-RB-8 316 不锈钢 1 1/2 in. 外螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-2-HRN-1 316 不锈钢 1/8 in. 外螺纹 NPT 1/16 in. 外螺纹 NPT View Product
SS-2-RA-1 316 不锈钢 1/8 in. 内螺纹 NPT 1/16 in. 外螺纹 NPT View Product
SS-32-RB-16 316 Stainless Steel 2 in. Male NPT 1 in. Female NPT View Product
SS-32-RB-8 316 Stainless Steel 2 in. Male NPT 1/2 in. Female NPT View Product
SS-4-HRCG-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Female NPT View Product
SS-4-HRN-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Male NPT View Product
SS-4-RA-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT View Product
SS-4-RB-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Female NPT View Product
SS-4-RBT-2RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/8 in. Female ISO Tapered Thread View Product
SS-6-HRCG-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Female NPT View Product
SS-6-HRN-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Male NPT View Product
SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT View Product
SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT View Product
SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT View Product
SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT View Product
SS-6-RB-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Female NPT View Product
SS-6-RBT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-HRCG-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Female NPT View Product
SS-8-HRCG-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Female NPT View Product
SS-8-HRCG-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Female NPT View Product
SS-8-HRN-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Male NPT View Product
SS-8-HRN-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Male NPT View Product
SS-8-HRN-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Male NPT View Product
SS-8-HRNT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread View Product
SS-8-RA-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Male NPT View Product
SS-8-RA-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT View Product
SS-8-RA-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT View Product
SS-8-RAT-4RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-8-RB-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Female NPT View Product
SS-8-RB-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Female NPT View Product
SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT View Product
SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.