Swagelok® Ultra-Torr Vacuum Fittings
Swagelok vacuum fittings and adapters, available in Ultra-Torr straights and tees, are easy to connect and disconnect, saving time and producing repeatable results in vacuum sealing applications.
View Ultra-Torr Vacuum FittingsSwagelok® Ultra-Torr vacuum fittings are ideal for making quick, easily removed vacuum seals, such as those required when connecting systems to helium leak detectors or connecting metal to glass tubing. These fittings provide consistent seal performance through repeated disconnects and reassemblies in vacuum pressure systems.
Ultra-Torr vacuum fittings feature a knurled nut that allows easy, finger-tight assembly and reliable, repeatable sealing performance. The fitting’s fluorocarbon FKM O-ring seals tightly to glass, metal, or plastic tubing, allowing their use in a variety of vacuum applications.
Need help selecting the right vacuum fittings?
Ultra-Torr 真空接头类别
Ultra-Torr Vacuum Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
不锈钢结构,碳氟化合物 FKM O 型圈; 可靠、可重复的密封性能; 提供 1/16 至 1 1/2 in. 尺寸的卡套管
世伟洛克为您精心准备的产品、服务和解决方案
接头简介:识别螺纹尺寸和螺距
即使是有经验的专业人员也会遇到识别螺纹的困难。世伟洛克产品经理 Andy Hitchcock 解释如何使用游标卡尺、螺纹规和螺纹识别指南识别接头上的螺纹尺寸和螺距。
利用压缩卡套接头优化中压油气应用
对于石油天然气领域平台上资产中的中压应用,了解压缩式接头与传统的锥面及螺纹连接相比如何提高安装速度并带来性能优势。
沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?
了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。
世伟洛克卡套管接头安装
本视频演示了安装世伟洛克卡套接头的完整步骤,世伟洛克卡套接头在一致性、质量和可靠性方面赢得了全球声誉。