text.skipToContent text.skipToNavigation
Cone and thread fitting

Swagelok® Cone and Thread Fittings (IPT Series)

Swagelok® IPT series cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar).

View Cone and Thread Fittings

Cone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).

Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.

Looking for more information about cone and thread fittings?

Contact Local Specialists

锥面和螺纹接头类别

接管和套环

接管和套环

用套环和接管螺母固定卡套管,使其与接头的锥形表面形成密封。

穿板

穿板

使用穿板接头通过隔板实现元件之间的中压或高压连接。

管帽和堵塞

管帽和堵塞

使用卡套管帽或端口堵塞对系统进行完全加压。

转换接头

转换接头

锥面螺纹 (C&T) 转换接头可确保可靠的中压和高压连接性能。

连接

连接

用连接接头将两根公称管或卡套管连接起来,或者用承插套筒将短公称管或短卡套管的一端或两端连接起来。

高压锥面卡套接头,Sno-Trik

高压锥面卡套接头,Sno-Trik

在要求苛刻的应用中,使用高压锥面卡套接头可承受高压、振动和冲击,而不会发生泄漏。

Cone and Thread Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

Find the Right Fitting for Your Application

Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.

Compare the Fittings

Swagelok Resources Curated for You

anatomy of a hydrogen fitting
The Anatomy of a Hydrogen Fitting

Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

Le transport d’hydrogène nécessite une sélection optimale des composants
Optimiser le choix des composants pour les véhicules à hydrogène

Les moyens de transport à l’hydrogène nécessitent de bien choisir des composants aux caractéristiques techniques particulières. Découvrez comment s’assurer de trouver les bons composants.

opérateur offshore travaillant avec des raccords pour tubes fk Swagelok
Étude de cas : Opérateur de plateforme offshore

Découvrez comment un opérateur pétrolier offshore à pu réduire de 80 % le temps d’installation en remplaçant les raccords filetés à extrémité conique par des raccords série FK Swagelok.

请稍候几分钟,不要关闭此页面