text.skipToContent text.skipToNavigation
焊接接头

世伟洛克® 焊接接头

世伟洛克焊接接头具有在超高纯、特殊清洁和工业应用中保持流体系统效率和安全性所需的稳定强度和使用寿命。

查看所有焊接接头

世伟洛克提供多种尺寸、形状和材料的焊接接头,以满足不同的应用需求。这些选择包括高纯度和一般工业卡套管对焊接头、承插焊接头、焊接转换接头和水下焊接接头。微型世伟洛克 Micro-Fit® 接头具有与大型接头相同的流量和服务等级,设计紧凑,适用于狭小空间。

卡套管对焊接头的尺寸为 1/8 至 1 in. 和 6 至 18 mm,材质为 316、316L、316L VAR 和 316L VIM-VAR 不锈钢,旨在实现精确对准和均匀管壁,而公称管承插焊接头的管壁较厚,可在恶劣条件下延长使用寿命。选择焊接的接头、公称管和卡套管材料至关重要。使用相同的材料可确保相同的膨胀系数,并可减少焊接不良、不圆度或尺寸变化等不利于良好焊接的可能性。

联系专家

焊接接头类别

对焊接头

对焊接头

对焊接接头的直通、弯头、三通和四通接头的直径经过精确加工,与卡套管直径相匹配,可实现高完整性连接。

承插焊接头

承插焊接头

精密加工的承插焊接接头可确保卡套管的正确接合,其薄壁特点可减少焊接热输入。

焊接转换接头

焊接转换接头

高完整性焊接转换接头提供强度和可靠性,可满足您对质量和耐腐蚀性的要求。

高纯 Micro-Fit 卡套管对接焊接接头

高纯 Micro-Fit 卡套管对接焊接接头

Micro-Fit 卡套管对焊接头适用于要求微型化的系统,同时提供与大型焊接接头同等的流量和服务等级。

Weld Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

Weld fittings

Weld Fittings

Swagelok offers weld fittings in a variety of materials, sizes, and shapes to suit any industrial or high-purity application. Permanent, high-integrity connections provide strength and reliability in a range of alloys to meet your requirements for quality and corrosion-resistance.

Our selection includes:

  • Micro-Fit® High-Purity Tube Butt Weld Fittings
  • Pipe Socket Weld Fittings
  • Subsea Weld Fittings
  • Tube Butt Weld Automatic Fittings
  • Tube Butt Weld Fittings
  • Tube Socket Weld Automatic Fittings
  • Tube Socket Weld Fittings
  • Weld Adapter Fittings

请稍候几分钟,不要关闭此页面