Needle and Metering Valves — Blowdown Valves, 6DB Series
Valves available with these specifications:
- 1/8 to 1/2 in. (10 to 12 mm)
- –65°F (–53°C) to 1200°F (648°C)
- 316 stainless steel
- 1715 psig (118 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
针形阀和计量阀 — 排污阀,6DB 系列 — 直通型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-6DBS12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 SS-6DBS6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 SS-6DBS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头
Product Availability by Store Location
Hours