![hydrogen check valves](https://www.swagelok.com/assets/images/sap-content/banners/hydrogen-check-valves-1400x411.jpg)
Swagelok® Hydrogen FK Check Valve for Hydrogen Applications
Designed for use in hydrogen refueling station applications, this check valve delivers unidirectional flow and highly reliable shut-off of small-molecule gases.
Get Help Selecting Hydrogen ValvesThe Swagelok® hydrogen FK check valve for refueling station applications delivers unidirectional flow and highly reliable shut-off of small-molecule gases. When the differential drops below the cracking pressure, the check valve prevents reverse flow.
Specifications
Body Materials | 316/316L duel certified material with 12% min Ni |
End Connections | Swagelok® FK series medium-pressure tube fitting |
Working Pressures | Up to 1050 bar (15 229 psig) |
Temperature Range | –40° to 85°C (–40° to 185°F) |
Fixed Cracking Pressure | < 2 bar (29 psig) |
Body Seal | 1.25 × pressure rating |
Seat Seal | 1 × pressure rating |
![Fluid system with leak-tight Swagelok tube fittings](https://www.swagelok.com/assets/images/sap-content/featured-resources/tfa-hydrogen-check-valve-1400x610.jpg)
Tube Fittings Comparison (FK Series)
Watch and compare installation of FK series and cone and thread fittings.
Compare the Fittings