text.skipToContent text.skipToNavigation
steam heated vaporizing pressure reducing regulators

Swagelok® Steam-Heated Vaporizing Pressure-Reducing Regulators

The KSV series steam-heated vaporizing regulator is designed to vaporize liquid samples and preheat gas samples.

Get Help Selecting Regulators

Swagelok’s steam-heated vaporizing pressure-reducing regulator is designed to effectively vaporize liquid samples or warm gas samples, preventing condensation. It is engineered to adapt to changes in user inputs, ambient temperatures, and other operating conditions. Certified for use in critical and hazardous environments, KSV series regulator consistently delivers dependable performance.

Key Features of the KSV Series Regulator

  • Convoluted, nonperforated diaphragm
  • Metal-to-metal diaphragm seal
  • Low internal volume

Specifications

Maximum Inlet Pressure 3600 psig (248 bar)
Pressure Control Ranges 0 to 10 psig (0.68 bar) through 0 to 500 psig (34.4 bar)
Flow Coefficient (Cv) 0.06 or 0.20
Maximum Steam Pressure and Temperature 650 psig (44.7 bar) and 500°F (260°C)
Maximum Operating Temperature 392°F (200°C)

The Best Regulator For Your Application

Pressure-Reducing, Steam-Heated Vaporizing Regulators Catalogs

Find comprehensive details on our steam-heated vaporizing pressure-reducing regulator covering construction materials, accessories, pressure, and temperature ratings.

Swagelok flow curve generator for regulators

Need Help Selecting the Right Regulators?

Learn more about different types of regulators under varying application conditions with our regulator selection video.

Find the Right Regulator

世伟洛克调压阀资源

调压阀的供压效应
管理调压阀的供压效应 (SPE)

供压效应也称依赖性,是指调压阀中的进口压力变化与出口压力变化之间互为反比关系。了解如何根据世伟洛克的建议管理调压阀中的这种现象。

世伟洛克 RHPS 系列调压阀
全面的测试如何确保可靠的调压阀性能

您是否想知道设计用于在极端条件下运行的产品需要接受哪些测试?跟随用于零度以下环境的RHPS系列工业调压阀的开发之旅,让我们来看看实验室的情况。

展示压力衰减的流量曲线图
如何使调压阀流量曲线更平直以减少压力衰减

压力衰减是每个减压阀均难以避免的问题。了解如何利用各种圆顶加载调压阀配置,尽可能地减少压力衰减并使调压阀流量曲线更平直。

用于降低延时的调压阀
如何使用调压阀来降低分析仪器系统中的延时

在分析系统中,延时常常被低估或误解。降低这种延时的一种方法是使用压力控制调压阀。了解如何通过这些技巧来管理分析系统的延时。

请稍候几分钟,不要关闭此页面