Swagelok® Thermometers
Obtain reliable temperature readings and with easy-to-use Swagelok dampened-movement bimetal thermometers.
Request More InformationSwagelok® thermometers are built with hermetically sealed cases that comply with ASME B40.200 standards, preventing fogging and moisture damage to internal components. They are factory-calibrated to meet ASME B40.200 specifications and offer 50% over- and under-range protection for internal components up to 500°F (260°C). Silicone-free gel inserts reduce vibration effects.
These thermometers come with a variety of lenses including acrylic, glass, polycarbonate, and safety-glass, catering to different application needs. They feature a standard all-welded 304 stainless steel construction with an option for 316 stainless steel process connection and stem. Anti-parallax dials ensure easy reading, and external adjustment allows for straightforward field calibration.
Optional features include no dampening, NIST-traceable calibration certificate, silicone liquid fill (not available with standard dampening, glass lens options, or for dial ranges over 500°F [260°C]), 316 stainless steel process connection and stem, and an NPT union lock nut.
Thermometer Specifications
| Dial Ranges | –100 to 150° through 200 to 1000°F –70 to 70°C through 100 to 540°C |
| Accuracy | ± 1% of full scale in accordance with ASME B40.200 |
| Dampening Media | Silicone-free inert gel |
| Configurations | Adjustable-angle, center-back mount, lower-back mount |
| Dial Sizes | 3 in. (76.2 mm); 5 in. (127 mm) |
| Stem Sizes | 0.25 in. (6.4 mm) dia; 2.5 through 12 in. (63.5 through 305 mm) lengths |
| Process Connections | 1/2 in. NPT standard fitting, G1/2B available |
Have questions about our thermometers?
Thermometers Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
世伟洛克为您精心准备的产品、服务和解决方案
在分析仪表系统中保持具有代表性样品的窍门
在分析仪表系统内保持具有代表性的样品可能比较困难。通过世伟洛克的专家,可了解如何识别主要问题并规避样品代表性受影响造成的后果。
机械密封支持系统解决方案聚焦
查看世伟洛克®适用于 API 标准 682 的机械密封支持系统如何纳入 API 682 的优秀实践,然后更进一步,纳入使系统易于安装和易于维护的设计原则。
流体系统制造如何缓解资源限制
工厂的顺利运营依赖于几种常见的流体系统,如果您缺乏资源,那么选择合适的制造供应商可能大有裨益。
过程测量 – 仪表引压管线的优秀范例
如果您仅仅关注变送器,则可能很难发现过程仪表应用中的问题。了解如何通过世伟洛克的建议和优秀范例来解决过程仪表管路中的问题。