text.skipToContent text.skipToNavigation

阀门

符合以下技术规格的阀门可供选择:

  • 1/16 至 2 in.(3 至 25 mm)
  • –325°F (–200°C) 至 1200°F (648°C)
  • 316、316L 或 316L VIM-VAR 不锈钢、黄铜、涂覆 Xylan® 涂层的 316 不锈钢、不锈钢、PTFE、316L VAR、PCTFE、氟碳 FKM、银雾镀铬黄铜、400 合金、PEEK、聚丙烯、302 不锈钢、PFA、碳钢、Kalrez、尼龙、合金 C-276、Elgiloy、乙烯丙烯橡胶、酚醛树脂、聚酰亚胺、304 不锈钢、酸气退火处理 316 不锈钢、CF3M、聚酰胺
  • 50 psig (3.4 bar) 至 60 000 psig (4134 bar)

查阅不含全氟和多氟烷基物质 (PFAS) 的可选阀座及密封件材质。

您当地的世伟洛克授权销售与服务中心可能有其他选项。

您的筛选条件:
  • 阀组
  • 备件和附件
清空所有筛选条件
筛选条件:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

请稍候几分钟,不要关闭此页面